5V/250mA, 5V/100mA Micropower Low Dropout Regulator with ENABLE

Overview

The CS8391 is a precision, dual 5V micropower linear voltage regulator. The switched primary output (VOUT1) supplies up to 250mA while the secondary (VOUT2) is capable of supplying 100mA. Both outputs have a maximum dropout voltage of 600mV and low reverse current. Quiescent current drain is typically 150?A when supplying 100?A from each output.

The ENABLE input provides logic level control of the primary output. With the primary output disabled, quiescent current drain is typically 100?A when supplying 100?A from the secondary output.

The CS8391 is extremely robust with protection provided for reverse battery, short circuit, and overtemperature on both outputs. The CS8391 is available in a 5-lead D2PAK.

  • 5V, 250mA Primary Output
  • 5V, 100mA Secondary Output
  • 3% Tolerance, Both Outputs
  • ON/OFF Control for Primary Output
  • Low Quiescent Current Drain (100mA VOUT2)
  • Low Reverse Current
  • Protection Features
    Reverse Battery (-15V)
    Short Circuit
    Overtemperature

Tools and Resources

Product services, tools and other useful resources related to CS8391

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.