Voltage Regulator, LDO, Dual Micropower, 3.3 V, with Enable and Reset

Obsolete

Overview

The CS8363 is a precision micropower dual voltage regulator with ENABLEbar and RESETbar.

The 3.3V standby output is accurate within -2%, +2.4% while supplying loads of 100mA. Quiescent current is low, typically 140µA with a 300µA load. The active RESETbar output monitors the 3.3V standby output and holds the RESETbar line low during power-up and regulator dropout conditions. The RESETbar circuit includes hysteresis and is guaranteed to operate correctly with 1V on the standby output.

The second output tracks the 3.3V standby output through an external adjust lead, and can supply loads of 250mA. The logic level ENABLEbar is used to control this tracking regulator output.

Both outputs are protected against overvoltage, short circuit, reverse battery and overtemperature conditions. The robustness and low quiescent current of the CS8363 makes it not only well suited for automotive microprocessor applications, but for any battery powered microprocessor applications.

  • 2 Regulated Outputs
    Standby Output 3.3V +/-2%; 100mA
    Adjustable TrackingOutput; 250mA
  • Low Dropout Voltage
  • RESET for VSTBY
  • ENABLE for VTRK
  • Low Quiescent Current
  • Protection Features
    Independent Thermal Shutdown
    Short Circuit
    60V Peak Transient
    Reverse Battery

Tools and Resources

Product services, tools and other useful resources related to CS8363

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

CS8363YDPS7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

No

Dual

Positive

3.3

0.1

-

12.5

0.4

0.145

70

-

-

-

-

Price N/A

More Details

CS8363YDPSR7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

No

Dual

Positive

3.3

0.1

-

12.5

0.4

0.145

70

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.