5V, 5V Low Dropout Dual Regulator with RESETbar/ENABLE

Overview

The CS8135 is a low dropout, high current, dual 5V linear regulator. The secondary 5V/10mA output is often used for powering systems with standby memory. Quiescent current drain is less than 3mA when supplying 10mA loads from the standby regulator.

In automotive applications, the CS8135 and all regulated circuits are protected from reverse battery installations, as well as two-battery jumps. During line transients, such as a 60V load dump, the 500mA output will automatically shut down the primary output to protect both internal circuits and the load. The standby regulator will continue to power any standby load.

The CS8135 is packaged in a 5 lead TO-220.

NOTE: The CS8135 is compatible with the LM2935.

  • Two Regulated Outputs
    Primary Output 5V +/- 5%; 500mA
    Secondary Standby 5V +/- 5%; 10mA
  • Low Dropout Voltage (0.6V at 0.5A)
  • ON/OFF Control Option
  • Low Quiescent Drain (<3mA)
  • RESETbar Option
  • Protection Features
    Reverse Battery
    60V Load Dump
    -50V Reverse Transient
    Short Circuit
    Thermal Shutdown
    Overvoltage Shutdown

Tools and Resources

Product services, tools and other useful resources related to CS8135

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.