Linear Voltage Regulator, LDO, 750 mA, with Delay and Reset

Obsolete

Overview

The CS8126 is a low dropout, high current 5.0 V linear regulator. It is an improved replacement for the CS8156. Improvements include higher accuracy, tighter saturation control, better supply rejection, and enhanced RESETbar circuitry. Familiar PNP regulator features such as reverse battery protection, overvoltage shutdown, thermal shutdown, and current limit make the CS8126 suitable for use in automotive and battery operated equipment. Additional on-chip filtering has been included to enhance rejection of high frequency transients on all external leads.

An active microprocessor RESET function is included on-chip with externally programmable delay time. During power- up, or after detection of any error in the regulated output, the RESET lead will remain in the low state for the duration of the delay. Types of errors include short circuit, low input voltage, overvoltage shutdown, thermal shutdown, or others that cause the output to become unregulated. This function is independent of the input voltage and will function correctly with an output voltage as low as 1.0 V. Hysteresis is included in both the reset and Delay comparators for enhanced noise immunity. A latching discharge circuit is used to discharge the Delay capacitor, even when triggered by a relatively short fault condition. This circuit improves upon the commonly used SCR structure by providing full capacitor discharge (0.2 V type).

Note: The CS8126 is lead compatible with the LM2927 and LM2926.

  • Body and Chassis
  • Powertrain
  • Infotainment

  • Automotive

  • Low Dropout Voltage (0.6V at 0.5A)
  • 5.0 V output voltage with 3% Output Accuracy, 750 mA output current capability
  • Active RESETbar with External Delay capacitor to adjust reset delay time
  • Protection Circuitry
    - Reverse Battery Protection
    - +60V, -50V Peak Transient Voltage
    - Short Circuit Protection
    - Internal Thermal Overload Protection

Tools and Resources

Product services, tools and other useful resources related to CS8126

Buy/Parametrics Table

Search

Close Search

Products:

14

Share

Product Groups:

Orderable Parts:

14

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

CS8126-1YDPS7

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YDPS7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YDPSR7

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YDPSR7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YT5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTHA5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTHA5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTHE5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTHE5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTHER5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

REEL

500

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTHER5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

REEL

500

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTVA5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TVA5-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

CS8126-1YTVA5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TVA5-5

NA

0

TUBE

50

N

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.