3 A LDO 5-Pin Adjustable Linear Regulator

Overview

This new very low dropout linear regulator reduces total power dissipation in the application. To achieve very low dropout, the internal pass transistor is powered separately from the control circuitry. Furthermore, with the control and power inputs tied together, this device can be used in single supply configuration and still offer a better dropout voltage than conventional PNP-NPN based LDO regulators. In this mode the dropout is determined by the minimum control voltage.

The CS5253-1 is offered in a five-terminal D2 PAK package, which allows for the implementation of a remote-sense pin permitting very accurate regulation of output voltage directly at the load, where it counts, rather than at the regulator. This remote sensing feature virtually eliminates output voltage variation due to load changes and resistive voltage drops. Typical load regulation measured at the sense pin is less than 1mV for an output voltage of 2.5V with a load step of 10mA to 3A.,BR>
Internal protection circuitry provides for "bust-proof" operation, similar to three-terminal regulators. This circuitry, which includes overcurrent, short circuit, and over-temperature protection will self protect the regulator under all fault conditions.

The CS5253-1 is ideal for generating a 2.5V supply to power graphics controllers used on BGA cards.

  • VOUT Range is 1.25V to 5V @ 3A
  • VPOWER Dropout < 0.40V @ 3A
  • VCONTROL Dropout < 1.05V @ 3A
  • 1% Trimmed Reference
  • Fast Transient Response
  • Remote Voltage Sensing
  • Thermal Shutdown
  • Current Limit
  • Short Circuit Protection
  • Drop-In Replacement for EZ1582
  • Backwards Compatible with 3-Pin Regulators
  • Very Low Dropout Reduces Total Power Consumption
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to CS5253-1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.