6.0A, 5V Output

Overview

The CS5206-X series of linear regulators provides 6A at adjustable and fixed voltages of 3.3V and 5V with an accuracy of +/- 1% and +/- 2% respectively. The adjustable version uses two external resistors to set output voltage within a 1.25V to 13V range.

The regulators are intended for use as post regulators and microprocessor supplies. The fast loop response and low dropout voltage make these regulators ideal for applications where low voltage operation and good transient response are important.

The circuit is designed to operate with dropout voltages as low as 1V depending on the output current level. The maximum quiescent current is only 10mA at full load.

The regulators are fully protected against overload conditions with protection circuitry for Safe Operating Area (SOA), overcurrent and thermal shutdown.

The regulators are available in TO-220 and surface mount D2Pak packages.

  • Output Current to 6.0A
  • Output Trimmed to +/- 1%
  • Dropout Voltage 1.3V @ 6.0A
  • Fast Transient Response
  • Fault Protection Circuitry
    -Thermal Shutdown
    -Overcurrent Protection
    -Safe Area Protection

Tools and Resources

Product services, tools and other useful resources related to CS5206-5

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.