5A Adjustable Linear Regulator

Overview

The CS5205A-1 linear regulator provides 5A at an adjustable volt-age with an accuracy of +/-1%. Two external resistors are used to set the output voltage within a 1.25V to 13V range.

The regulator is intended for use as a post regulator and microprocessor supply. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage operation and good transient response are important.

The circuit is designed to operate with dropout voltages as low as 1V depending on the output current level. The maximum quiescent current is only 10mA at full load.

The regulator is fully protected against overload conditions with protection circuitry for Safe Operating Area (SOA), overcurrent and thermal shutdown.

The CS5205A-1 is pin compatible with the LT1084 family of linear regulators but has lower dropout voltage.

The regulator is available in TO-220 and surface mount D2 packages.

  • Output Current to 5A
  • Output Trimmed to +/- 1%
  • Dropout Voltage 1.15V @ 5A
  • Fast Transient Response
  • Fault Protection Circuitry
    -Thermal Shutdown
    -Overcurrent Protection
    -Safe Area Protection

Tools and Resources

Product services, tools and other useful resources related to CS5205A-1

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.