4A Adjustable, and 3.3V and 5V Fixed Linear Regulators

Overview

The CS5204-X series of linear regulators provides 4A at adjustable and fixed voltages with an accuracy of +/- 1% and +/- 2% respectively. The adjustable version uses two external resistors to set the output within a 1.25V to 13V range.

The regulators are intended for use as post regulators and microprocessor supplies. The fast loop response and low dropout voltage make these regulators ideal for applications where low voltage operation and good transient response are important.

The circuit is designed to operate with dropout voltages as low as 1V depending on the output current level. The maximum quiescent current is only 10mA at full load.

The regulators are fully protected against overload conditions with protection circuitry for Safe Operating Area (SOA), overcurrent and thermal shutdown.

The regulators are available in TO-220 and surface mount D2 packages.

  • Output Current to 4A
  • Output Trimmed to +/- 1%
  • Dropout Voltage 1.10V @ 4A
  • Fast Transient Response
  • Fault Protection Circuitry
    Thermal Shutdown
    Overcurrent Protection
    Safe Area Protection

Tools and Resources

Product services, tools and other useful resources related to CS5204-5

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.