3A, 3.3V Fixed Linear Regulator

Overview

The CS5203-3 linear regulator provides a 3.3V reference at 3A with an output voltage accuracy of +/- 1.5%.

This regulator is intended for use as a post regulator and microprocessor supply. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage operation and good transient response are important.

The circuit is designed to provide 3A of output current with dropout voltages of less than 1.15V. The maximum quiescent current is only 10mA at full load. Device protection includes overcurrent and thermal shutdown.

The CS5203-3 is pin compatible with the LT1085 family of linear regulators.

The regulator is available in a surface mount D2 package.

  • Output Current to 3A
  • Output Accuracy to +/- 1.5% Over Temperature
  • Dropout Voltage (typical) 1.15V @ 3A
  • Fast Transient Response
  • Fault Protection
    Current Limit
    Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to CS5203-3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.