LDO Regulator, 350 mA, 40 V, 17 µA IQ

Active

Overview

The NCV8774C is a 350 mA LDO regulator. Its robustness allowsNCV8774C to be used in severe automotive environments. Ultra lowquiescent current as low as 17 µA typical makes it suitable forapplications permanently connected to battery requiring ultra lowquiescent current with or without load. This feature is especially criticalwhen modules remain in active mode when ignition is off. TheNCV8774C contains protection functions as current limit, thermalshutdown.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain

  • Automotive

  • Output Voltage Options: 3.3 V and 5 V
  • Output Voltage Accuracy: ±2%
  • Output Current up to 350 mA
  • Ultra Low Quiescent Current: typ 17 µA
  • Wide Input Voltage Operation Range: up to 40 V
  • Protection Features: Current Limitation, Thermal Shutdown
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100 Grade 1Qualified and PPAP Capable
  • EMC Compliant
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCV8774C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8774CDT33RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Single

Positive

3.3

0.35

4.5

40

N/A

0.017

80

-

No

No

Automotive

$0.6072

More Details

NCV8774CDT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Single

Positive

5

0.35

5.7

40

0.35

0.017

80

-

No

No

Automotive

$0.5123

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.