LDO Regulator, 150 mA, Low Dropout, High PSRR, Low Noise

Obsolete

Overview

The NCP4688 is a CMOS 150mA LDO linear voltage regulator with high output voltage accuracy which features a low noise output voltage and high ripple rejection. The low level of output noise 10uVrms typically is kept at any output voltage. The very common SOT23-5 package and small uDFN 1x1 package are suitable for industrial applications, portable communication equipments and RF modules.

  • Home Appliances, Industrial Equipment
  • Cable Boxes, Satellite Receivers, Entertainment Systems
  • Car Audio Equipment, Navigation Systems
  • Notebook Adaptors, LCD TVs, Cordless Phones and Private LAN
    Systems

  • Very high PSRR of 80 dB
  • Very small package 1x1mm

Tools and Resources

Product services, tools and other useful resources related to NCP4688

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4688DMU12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.2

0.15

2

6

0.39

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DMU15TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.5

0.15

2

6

0.32

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DMU18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.8

0.15

2

6

0.29

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DMU25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

2.5

0.15

2

6

0.22

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DMU28TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

2.8

0.15

2

6

0.2

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DMU30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

3

0.15

2

6

0.2

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DMU33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

3.3

0.15

2

6

0.2

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.15

2

6

0.39

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DSN15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.15

2

6

0.32

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

2

6

0.29

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DSN25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.15

2

6

0.22

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DSN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.15

2

6

0.2

0.1

75

10

Yes

No

-

Price N/A

More Details

NCP4688DSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2

6

0.2

0.1

75

10

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.