800-mA 15-V linear voltage regulator

Overview

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of load current.The LM1117 is available in an adjustable version, which can set the output voltage from 1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixed voltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.The LM1117 offers current limiting and thermal shutdown. Its circuit is trimmed to assure output voltage accuracy to within ±1%.A minimum of 10-µF ceramic or tantalum capacitor is required at the output to improve the transient response and stability.LM1117MPX-ADJ/NOPB Equivalent

  • AC drive power stage modules
  • Merchant network and server PSU
  • Industrial AC/DC
  • Ultrasound scanners
  • Servo drive control modules

  • LM1117MPX-1.8/NOPB Equivalent
  • LM1117MPX-2.5/NOPB Equivalent
  • LM1117MPX-3.3/NOPB Equivalent
  • LM1117MPX-5.0/NOPB Equivalent
  • LM1117MPX-ADJ/NOPB Equivalent

  • Available in 1.8 V, 2.5 V, 3.3 V, 5 V, and Adjustable Versions
  • Space-saving SOT-223 package
  • Current limiting and thermal protection
  • Output current: 800 mA
  • Line regulation: 0.2% (maximum)
  • Load regulation: 0.4% (maximum)

Tools and Resources

Product services, tools and other useful resources related to LM1117

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

LM1117MPX-18NOPB

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

1.8

0.8

2.4

15

1.2

5

75

38

No

No

Industrial

$0.2347

More Details

LM1117MPX-25NOPB

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

2.5

0.8

2.4

15

1.2

5

75

38

No

No

Industrial

$0.2347

More Details

LM1117MPX-33NOPB

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

3.3

0.8

2.4

15

1.2

5

75

38

No

No

Industrial

$0.2347

More Details

LM1117MPX-50NOPB

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

5

0.8

2.4

15

1.2

5

75

38

No

No

Industrial

$0.2347

More Details

LM1117MPX-ADJNOPB

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

ADJ

0.8

2.4

15

1.2

5

75

38

No

No

Industrial

$0.2347

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.