feedback
Rate this webpage
Need
Support?

NUD4001: LED Driver, High Current

Datasheet: High Current LED Driver
Rev. 7 (141.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Constant Current Regulator & LED Driver is designed to replace discrete solutions for driving LEDs in low voltage AC/DC applications 5V, 12V, or 24V. An external resistor allows the circuit designer to set the drive current for different LED arrays. This discrete integration technology eliminates individual components by combining them into a single package, which results in a significant reduction of both system cost and board space. The device is a small surface mount package SO8.
Features
 
  • Supplies Constant LED Current for varying Input Voltages.
  • External Resistor Allows Designer to set Current - up to 500 mA.
  • AEC-Q101 Qualified and PPAP Capable
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications
  • Portables: For Battery Back-up and Simple Ni-CAD Battery Charging.
  • Industrial: Low Voltage Lighting and Small Appliances.
  • Automotive: Tail Lights, Directional Lights, Back-Up Lights, and Dome Light.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NUD4001DGEVB Active
Pb-free
LED Driver Revision A Evaluation Board
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSVD4001DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NUD4001 SOIC-8 751-07 3 260 Tape and Reel 2500 $0.396
NUD4001DR2G Active
Pb-free
Halide free
NUD4001 SOIC-8 751-07 3 260 Tape and Reel 2500 $0.32
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
NSVD4001DR2G  
 $0.396 
Pb
A
H
P
 Active   
30
500
8
16
SOIC-8
NUD4001DR2G  
 $0.32 
Pb
H
 Active   
30
500
8
16
SOIC-8
Case Outlines
751-07   
Packages
NUD4001: LED Driver, High Current
Previously Viewed Products
Clear List

New Products

NCV7691  NCV7692  Current Controllers for Automotive LED Lighting

  • Constant current output for LED string drive
  • Dedicated dimming feature via PWM input
  • Multiple LED string control with one controller

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

Featured Video
LED Driver Evaluation Board - NUD4001DGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.