feedback
Rate this webpage
Need
Support?

NSI50350AS: LED Driver, Constant Current Regulator, 350 mA, 50 V

Datasheet: Constant Current Regulator & LED Driver 50 V, 350 mA +- 10%, 5.8 W Package
Rev. 7 (251kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The linear constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs. The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. The CCR comes in thermally robust packages and is qualified to AEC-Q101 standard and UL94-V0 Certified.
Also available in DPAK: NSI50350ADT4G
Features   Benefits
     
  • Robust Power Package: 5.8 W, Wide operating voltage range, Immediate turn on Voltage surge suppressing protecting LEDs, AEC-Q101 qualified and PPAP Capable, UL94-V0 Certified, SBT (Self Biased Transistor) Technology, Negative Temperature Coefficient, This device is PB-Free, Halogen Free/BFR Free and is RoHS Compliant
 
  • High or Low side control, Simple Battery Charge, Reduce LED binning and therefore inventory, NO EMI
  • AEC-Q101 Qualified and PPAP Capable, UL94-V0 Certified
   
Applications   End Products
  • LED Drive, Battery Charging.
 
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSI50350AST3G Active
Pb-free
Halide free
NSI50350AS SMC-2 403AC 1 260 Tape and Reel 2500 $0.2317
NSV50350AST3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSI50350AS SMC-2 403AC 1 260 Tape and Reel 2500 $0.2549
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
NSI50350AST3G  
 $0.2317 
Pb
H
 Active   
50
350
80
16
SMC-2
NSV50350AST3G  
 $0.2549 
Pb
A
H
P
 Active   
50
350
80
16
SMC-2
Case Outlines
403AC   
Previously Viewed Products
Clear List

New Products

NCV7691  NCV7692  Current Controllers for Automotive LED Lighting

  • Constant current output for LED string drive
  • Dedicated dimming feature via PWM input
  • Multiple LED string control with one controller

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Featured Video
110 Volt - T8 Fluorescent Tube Replacement using Constant Current Regulators (CCR)
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.