feedback
Rate this webpage
Need
Support?

NSI50150AD: LED Driver, Adjustable Constant Current Regulator, 50 V, 150 - 350 mA

Datasheet: Adjustable Constant Current Regulator and LED Driver
Rev. 1 (159kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The adjustable constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 14% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pin 4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
Features   Benefits
     
  • Adjustable up to 350 mA, Wide Operating Voltage Range, Immediate Turn-On, Voltage Surge Suppressing - Protecting LEDs, SBT (SelfBiased Transistor) Technology, Negative Temperature Coefficient, Eliminates Additional Regulation, These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant.
 
  • High or Low side control
  • AEC-Q101 Qualified and PPAP Capable, UL94V0 Certified
   
Applications   End Products
  • LED Drive, Battery Charging
 
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights & Contact Wetting. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
CCRACGEVB Active
Pb-free
NSIC Family of Constant Current Regulators Devices Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSI50150ADT4G Active
Pb-free
Halide free
NSI50150AD DPAK-3 369C 1 260 Tape and Reel 2500 $0.308
NSV50150ADT4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSI50150AD, DPAK 150mA DPAK-3 369C 1 260 Tape and Reel 2500 $0.34
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
NSI50150ADT4G  
 $0.308 
Pb
H
 Active   
50
350
80
16
DPAK-3
NSV50150ADT4G  
 $0.34 
Pb
A
H
P
 Active   
50
350
80
16
DPAK-3
Case Outlines
369C   
Previously Viewed Products
Clear List

New Products

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Featured Video
LED Lighting Solutions with the CCRACGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.