NSI50010YT1G: LED Driver, Constant Current Regulator, 50 V, 10 mA
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The linear constant current regulator is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The constant current regulator is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 25% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator. The anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Sinage applications. The CCR comes in thermally robust packages and is qualified to AEC-101 standard, and UL94-V0 certified.
The CCR turns on immediately and is at 25% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator. The anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Sinage applications. The CCR comes in thermally robust packages and is qualified to AEC-101 standard, and UL94-V0 certified.
Features | |
---|---|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Design Notes (12) | Package Drawings (1) |
Tutorials (3) | Videos (4) |
Application Notes (11) | Evaluation Board Documents (9) |
Simulation Models (2) | Simplis Models (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CCRACGEVB | Active |
|
NSIC Family of Constant Current Regulators Devices Evaluation Board | ||
LOWVOLTAGEP2SGEVB | Active |
|
Three LED Low Voltage Parallel-to-Series Lighting Circuit |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSI50010YT1G | Active |
|
NSI50010YT1G | SOD-123 | 425-04 | 1 | 260 | Tape and Reel | 3000 | $0.1027 | ||||||||
NSV50010YT1G | Active |
|
NSI50010YT1G | SOD-123 | 425-04 | 1 | 260 | Tape and Reel | 3000 | $0.1283
|
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
Case Outlines
425-04
Application
Diagram - Block
New Products |
NCV7685
:
12-Channel Linear Current Driver for Automotive LED Lighting
|
Support |
Featured Video |
Advantages of Constant Current Regulators (CCR) in Driving LEDs |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.