feedback
Rate this webpage
Need
Support?

NSI45035J: LED Driver, Adjustable Constant Current Regulator, 45 V, 35 mA

Datasheet: LED Driver, Adjustable Constant Current Regulator, 45 V, 35 mA
Rev. 3 (172.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The adjustable constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pins 2/4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
Features   Benefits
     
  • Robust Power Package: 1.5 Watts, Adjustable up to 70 mA, Wide Operating Voltage Range, Immediate Turn-On, Voltage Surge Suppressing Protecting LEDs, AEC-Q101 Qualified, SBT (SelfBiased Transistor) Technology, Negative Temperature Coefficient, Eliminates Additional Regulation, These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant. AEC-Q101 Qualified and PPAP Compliant, UL94-V0 certified.
 
  • High or Low side control
  • AEC-Q101 Qualified and PPAP Capable, UL94V0 Certified
   
Applications   End Products
  • LED Drive, Battery Charging, Contact Wetting
 
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights & Contact Wetting. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
CCRGEVB Active
Pb-free
Constant Current Regulator Array Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSI45035JZT1G Active
Pb-free
Halide free
NSI45035J SOT-223-4 / TO-261-4D 0.0318 1 260 Tape and Reel 1000 $0.1895
NSV45035JZT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSI45035J SOT-223-4 / TO-261-4D 0.0318 1 260 Tape and Reel 1000 $0.2093
NSV45035JZT3G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSI45035J SOT-223-4 / TO-261-4D 0.0318 1 260 Tape and Reel 4000 $0.2093
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
NSI45035JZT1G  
 $0.1895 
Pb
H
 Active   
45
70
80
16
SOT-223-4 / TO-261-4D
NSV45035JZT1G  
 $0.2093 
Pb
A
H
P
 Active   
45
70
80
16
SOT-223-4 / TO-261-4D
NSV45035JZT3G  
 $0.2093 
Pb
A
H
P
 Active   
45
70
80
16
SOT-223-4 / TO-261-4D
Case Outlines
0.0318   
Previously Viewed Products
Clear List

New Products

NCV7691  NCV7692  Current Controllers for Automotive LED Lighting

  • Constant current output for LED string drive
  • Dedicated dimming feature via PWM input
  • Multiple LED string control with one controller

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Featured Video
Constant Current Regulator Array Evaluation Board - CCRGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.