NSI45035J: LED Driver, Adjustable Constant Current Regulator, 45 V, 35 mA
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The adjustable constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pins 2/4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pins 2/4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design Notes (8) | Package Drawings (1) |
Tutorials (3) | Videos (1) |
Application Notes (11) | Evaluation Board Documents (4) |
Simulation Models (2) | Simplis Models (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CCRGEVB | Active |
|
Constant Current Regulator Array Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSI45035JZT1G | Active |
|
NSI45035J | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 1000 | $0.1895 | ||||||||
NSV45035JZT1G | Active |
|
NSI45035J | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 1000 | $0.2093
|
||||||||
NSV45035JZT3G |
Active ![]() |
|
NSI45035J | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 4000 | $0.2093
|
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >100K |
PandS (2020-09-14 00:00) | : | <1K |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
Case Outlines
0.0318
Application
Diagram - Block
New Products |
NCV7683
:
8-Channel Linear Current Driver for Automotive LED Lighting
|
Support |
Featured Video |
Constant Current Regulator Array Evaluation Board - CCRGEVB |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.