NSI45020A: LED Driver, Constant Current Regulator, 20 mA, 45 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The linear constant current regulator is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The constant current regulator is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The constant current regulator turns on immediately and is at 25% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. The constant current regulator comes in thermally robust packages and is qualified to AEC-Q101 standard, and UL94-V0 certified.
The constant current regulator turns on immediately and is at 25% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. The constant current regulator comes in thermally robust packages and is qualified to AEC-Q101 standard, and UL94-V0 certified.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design Notes (8) | Package Drawings (1) |
Tutorials (3) | Videos (4) |
Application Notes (11) | Evaluation Board Documents (4) |
Simulation Models (2) | Simplis Models (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CCRGEVB | Active |
|
Constant Current Regulator Array Evaluation Board |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSI45020AT1G | Active |
|
NSI45020A | SOD-123 | 425-04 | 1 | 260 | Tape and Reel | 3000 | $0.1173 | ||||||||
NSV45020AT1G | Active |
|
NSI45020A | SOD-123 | 425-04 | 1 | 260 | Tape and Reel | 3000 | $0.1291
|
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
425-04
Application
Diagram - Block
Associated Products |
Do you need a device with A higher output current?
NSI45025A
|
New Products |
NCV7691
NCV7692
:
Current Controllers for Automotive LED Lighting
|
Support |
Featured Video |
Constant Current Regulators for Automotive Interior Lighting Applications |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.