feedback
Rate this webpage
Need
Support?

NSIC2030B: LED Driver, Constant Current Regulator, for A / C Offline Applications

Datasheet: Constant Current Regulator and LED Driver for A/C Off-line Applications
Rev. 1 (174kB)
Product Overview
»View Material Composition
» Product Change Notification
The linear constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 35% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator.
The 120 V anode-cathode voltage rating is designed to withstand the high peak voltage incurred in A/C offline applications. The high anode-cathode voltage also protects surges common in Industrial and Commercial Signage applications. The CCR comes in thermally robust packages and is UL94-V0 Certified.
Features   Benefits
     
  • Robust Power Package: 3 W, Wide operating voltage range, Immediate turn on, Voltage surge suppressing protecting LEDs, UL94-V0 Certified, SBT (Self Biased Transistor) Technology, Negative Temperature Coefficient, Also available in 50 mA (NSIC2050BT3G) and 20 mA
    (NSIC2020BT3G), These devices are PB-Free, Halogen Free/BFR Free and are RoHS Compliant
 
  • High or Low side control, Simple Battery Charge, Reduce LED binning and therefore inventory, NO EMI
Applications   End Products
  • LED Drive, Battery Charging.
 
  • Architectural lighting - Decorative, Task, Exterior, Strip, Under Counter & Landscape. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Computing and Industrial - Indicator lamps, Backlights, Appliance lighting.
  • Automotive Applications - Consult Factory
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
CCR120PS3AGEVB Active
Pb-free
120V CCR Driver Evaluation Board for LED lighting solutions
CCR120PS3GEVK Active
Pb-free
120V Constant Current Regulators LED lighting solution Evaluation Kit
CCR230PS3AGEVB Active
Pb-free
Constant Current Regulator Driver Evaluation Board for LED Lighting Solutions, 230 V
CCRACGEVB Active
Pb-free
NSIC Family of Constant Current Regulators Devices Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSIC2030BT3G Obsolete
Pb-free
Halide free
NSIC2030B SMB-2 403A-03 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Case Outlines
403A-03   
Previously Viewed Products
Clear List

New Products

NCV7691  NCV7692  Current Controllers for Automotive LED Lighting

  • Constant current output for LED string drive
  • Dedicated dimming feature via PWM input
  • Multiple LED string control with one controller

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

Featured Video
110 Volt - T8 Fluorescent Tube Replacement using Constant Current Regulators (CCR)
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.