feedback
Rate this webpage
Need
Support?

NSI50350AD: LED Driver, Constant Current Regulator, 50 V, 350 mA

Datasheet: Constant Current Regulator and LED Driver
Rev. 4 (149kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The linear constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs. The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents. The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. The CCR comes in thermally robust packages and is qualified to AEC-Q101 standard and UL94-V0 Certified.
Also available in SMC: NSI50350AST1G
Features   Benefits
     
  • Robust Power Package: 11 W, Wide operating voltage range, Immediate turn on Voltage surge suppressing protecting LEDs, AEC-Q101 qualified and PPAP Capable, UL94-V0 Certified, SBT (Self Biased Transistor) Technology, Negative Temperature Coefficient.
 
  • High or Low side control, Simple Battery Charge, Reduce LED binning and therefore inventory, NO EMI
  • AEC-Q101 Qualified and PPAP Capable, UL94-V0 Certified
   
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • LED Drive, Battery Charging.
 
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
CCRGEVB Active
Pb-free
Constant Current Regulator Array Evaluation Board
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSI50350ADT4G Active
Pb-free
Halide free
NSI50350AD DPAK-3 369C 1 260 Tape and Reel 2500 $0.3456
NSV50350ADT4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSI50350AD DPAK-3 369C 1 260 Tape and Reel 2500 $0.3388
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
NSI50350ADT4G  
 $0.3456 
Pb
H
 Active   
50
350
80
16
DPAK-3
NSV50350ADT4G  
 $0.3388 
Pb
A
H
P
 Active   
50
350
80
16
DPAK-3
Case Outlines
369C   
Previously Viewed Products
Clear List

New Products

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Featured Video
110 Volt - T8 Fluorescent Tube Replacement using Constant Current Regulators (CCR)
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.