NSI50150AD: LED Driver, Adjustable Constant Current Regulator, 50 V, 150 - 350 mA
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The adjustable constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 14% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pin 4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
The CCR turns on immediately and is at 14% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pin 4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design Notes (8) | Package Drawings (1) |
Tutorials (3) | Videos (1) |
Application Notes (12) | Evaluation Board Documents (5) |
Simulation Models (2) | Simplis Models (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CCRACGEVB | Active |
|
NSIC Family of Constant Current Regulators Devices Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NSI50150ADT4G | Active |
|
NSI50150AD | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.308
|
||||||||
NSV50150ADT4G | Active |
|
NSI50150AD, DPAK 150mA | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.34
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
Case Outlines
369C
Application
Diagram - Block
New Products |
NCV7691
NCV7692
:
Current Controllers for Automotive LED Lighting
|
Support |
Featured Video |
LED Lighting Solutions with the CCRACGEVB Evaluation Board |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.