NCV7691: Current Controller for Automotive LED Lamps
|
|
»View Material Composition
» Product Change Notification |
The NCV7691 is a device which uses an external NPN bipolar device combined with feedback resistor(s) to regulate a current for use in driving LEDs. The target application for this device is automotive rear combination lamps. A single driver gives the user flexibility to add single channels to multichannel systems. A dedicated dimming feature is included via the PWM input pin. The individual driver is turned off when an open load or short circuit is detected.
LED brightness levels are easily programmed using an external resistor in series with the bipolar transistor. The use of the resistor gives the user the flexibility to use the device over a wide range of currents.
Multiple strings of LEDs can be operated with a single NCV7691 device.
Set back power limit reduces the drive current during overvoltage conditions.
The device is available in a SOIC−8 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (12) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCV7691GEVK | Active |
|
Current Controller for Automotive LED Lamps Evaluation Kit | ||
NCV7691RCLV1GEVB | Active |
|
Octal Rear Combination Light Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV7691D10R2G | Active |
|
NCV7691 | SOIC-8 | 751AZ | 2 | 260 | Tape and Reel | 3000 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >10K |
Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
Case Outlines
751AZ
New Products |
NCV7683
:
8-Channel Linear Current Driver for Automotive LED Lighting
|
Support |
Featured Video |
Automotive LED Lamps in Sequencing Applications - NCV7691GEVK Evaluation Board |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.