NCV7691: Current Controller for Automotive LED Lamps

Datasheet: Current Controller for Automotive LED Lamps
Rev. 5 (171kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
The NCV7691 is a device which uses an external NPN bipolar device combined with feedback resistor(s) to regulate a current for use in driving LEDs. The target application for this device is automotive rear combination lamps. A single driver gives the user flexibility to add single channels to multichannel systems. A dedicated dimming feature is included via the PWM input pin. The individual driver is turned off when an open load or short circuit is detected. LED brightness levels are easily programmed using an external resistor in series with the bipolar transistor. The use of the resistor gives the user the flexibility to use the device over a wide range of currents. Multiple strings of LEDs can be operated with a single NCV7691 device. Set back power limit reduces the drive current during overvoltage conditions. The device is available in a SOIC−8 package.
Features   Benefits
     
  • Constant Current Output for LED String Drive
 
  • Ideal for driving LED devices
  • External Bipolar Device for Wide Current Range Flexibility
    - With BCP56 Transistor, Can Drive 8 Strings Concurrently (ref. Datasheet Info)
 
  • Customizable to the users system requirements
  • External Programming Current Resistor
 
  • Customizable to the users LED selection
  • Pulse Width Modulation (PWM) Control
 
  • PWM control for better color output
  • Negative Temperature Coefficient Current Control Option
 
  • Compensation for LED temperature coefficient
  • Open LED String Diagnostic
 
  • Reporting LED fault for all-off system requirements
  • Short−Circuit LED string Diagnostic
 
  • Reporting LED fault for all-off system requirements & eliminating resultant high power demands
  • Multiple LED String Control
 
  • Promotes better system aesthetics
  • Overvoltage Set Back Power Limitation
 
  • Allows system operation in extreme conditions
  • AEC Q100 Qualified
 
  • Automotive Requirement
Applications   End Products
  • Rear Combination Lamps (RCL)
  • Daytime Running Lights (DRL)
  • Fog Lights
  • Center High Mounted Stop Lamps (CHMSL) Arrays
  • Turn Signal and Other Externally Modulated Applications
  • General Automotive Linear Current LED Driver
 
  • Lighting Module
  • Tail Lights
  • Low Power Exterior Lighting
  • Interior Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7691GEVK Active
Pb-free
Current Controller for Automotive LED Lamps Evaluation Kit
NCV7691RCLV1GEVB Active
Pb-free
Octal Rear Combination Light Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7691D10R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7691 SOIC-8 751AZ 2 260 Tape and Reel 3000 $0.4007
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
NCV7691D10R2G  
 $0.4007 
Pb
A
H
P
 Active   
50
> 1000
null
4
24
SOIC-8
Case Outlines
751AZ   
Previously Viewed Products
Clear List

New Products

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Featured Video
Octal Rear Combination Light Evaluation Board - NCV7691RCLV1GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.