feedback
Rate this webpage
Need
Support?

LV5232VH: LED Driver, 16-Channel

Datasheet: LED Driver, 16-Channel
Rev. 1 (420.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV5232VH is a semiconductor integrated circuit that incorporates a serial input and serial or parallel output 16-stage shift register that features a CMOS structure based on Bi-CMOS process technology. The LV5232VH also contains an n-channel CMOS construction high-withstand-voltage, large-current drive 16-stage parallel output driver. The protection circuit of the output malfunction is built into.
Features   Benefits
     
  • 16 sink channels
 
  • LEDs of 16pin is controllable
  • Up to 42V operation on LED pins
 
  • LV5232 can locate much LED to the LED pin Series
  • LED current range to 100mA
 
  • Many electric currents in LED pins
  • LED current set by external resistor on LED pins
 
  • A multistage connection is possible
  • Serial output enables cascade connection
 
  • 4-Wire serial interface using a shift register and latch
Applications
  • Billboard Display
  • General Purpose Display
  • Illumination Display
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV5232VH-MPB-H Obsolete
Pb-free
Halide free
LV5232VH HSOP-28 943AA 3 260 Fan-Fold 30  
LV5232VH-TLM-H Obsolete
Pb-free
Halide free
LV5232VH HSOP-28 943AA 3 260 Tape and Reel 2000  
LV5232VHZ-MPB-H Obsolete
Pb-free
Halide free
LV5232VH HSOP-28 943AA 3 260 Fan-Fold 30  
LV5232VHZ-TLM-H Obsolete
Pb-free
Halide free
LV5232VH HSOP-28 943AA 3 260 Tape and Reel 2000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
943AA   
Previously Viewed Products
Clear List

New Products

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.