feedback
Rate this webpage
Need
Support?

LC75760UJA: LED Driver, 12-Channel, Constant Current

Datasheet: LED Driver, 12-Channel, Constant Current
Rev. 0 (415kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LC75760UJA is 12 Channel LED driver having shift register circuit (serial input, series / parallel output), latch circuit, LED driver of the constant current output type. It is usable for display such as illumination, the backlight LED, the warning light of the instrument panel. This LSI has 6ch PWM (Pulse Width Modulation) function to perform brightness adjustment of the LED. Furthermore, built-in the thermal protection function and open / short / adjacent outputs short detection function.
Features
 
  • The LED driver outputs of up to 12-ch can drive LED directly
    - Absolute maximum rating 6.8 V, maximum operating voltage 6.3 V
    - Absolute maximum rating 60 mA, maximum operating current 50 mA
    - Output current regulation function (256 Steps)
    - Open / short / adjacent outputs short detection function
    - Slew rate limited switching function
  • Serial data communication supports 4-line serial format
    - Support 3.3 V and 5.0 V operation
    - Maximum operating frequency 2 MHz
  • Built-in 6ch PWM function for brightness adjustment of LED
    - Resolution of 128, 256, 512 or 1024 steps
    - PWM frame frequency can be controlled by serial data
  • Built-in thermal protection function
    (125 °C : automatic adjustment of PWM, 150 ºC : forced-off all LEDs)
  • Provides the ERR output pin
    (125 °C temperature abnormality, open / short / adjacent outputs short abnormality, LED pull-up supply voltage abnormality, external resistance abnormally, fundamental clock abnormality, reset action)
  • Provides a RES pin and built-in voltage detection type reset circuit (VDET) for LSI internal initialization
  • Switch of the internal oscillator operating mode and the external clock operating mode can be controlled by serial data
  • Built-in oscillator circuit (Built-in resister and capacitor for oscillation)
  • Built-in external resistance value diagnosis function for constant current
  • AEC-Q100 qualified and PPAP capable
Applications   End Products
  • Instrument cluster
  • HVAC
  • Head-Up display (HUD)
  • Measurement Equipment
 
  • Automotive
  • Industrial instrument
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC75760UJAGEVK Active
Pb-free
LED Driver, 12-channel, Constant Current Evaluation Kit
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC75760UJA-AH Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
LC75760UJA SSOP-24 565AR 3 260 Tape and Reel 2000 $1.3066
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
VI Max (V)
IO Max (mA)
LEDs in Series, Max #
LEDs in Parallel, Max #
Package Type
LC75760UJA-AH  
 $1.3066 
Pb
A
H
P
 Active   
5.5
50
1
12
SSOP-24
Case Outlines
565AR   
Previously Viewed Products
Clear List

New Products

NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

  • Eight current sources with global current setting up to 100 mA and diagnostics
  • Global PWM duty cycle setting or configurable sequencing
  • Works standalone without MCU and with optional external MOSFET ballast transistor

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

  • Twelve current sources with global current setting up to 60 mA and diagnostics
  • Independent PWM duty cycle control via I2C for each channel
  • Operates as stand-alone or MCU-controlled, and with optional external MOSFET ballast transistor

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.