LED Driver, Boost Converter, 6 Watt

Overview

The CAT4240 is a DC-DC step-up converter that delivers an accurate constant current ideal for driving LEDs. Operation at a fixed switching frequency of 1 MHz allows the device to be used with small value external ceramic capacitors and inductor. LEDs connected in series are driven with a regulated current set by the external resistor R1. The CAT4240 high-voltage output stage is perfect for driving mid-size and large panel displays containing up to ten white LEDs in series.

LED dimming can be done by using a DC voltage, a logic signal, or a pulse width modulation (PWM) signal. The shutdown input pin allows the device to be placed in power-down mode with 'zero' quiescent current.

In addition to thermal protection and overload current limiting, the device also enters a very low power operating mode during 'Open LED' fault conditions.

  • LED Drive for Portable Electronics
  • GPS Navigation Systems
  • Portable Media Players
  • Digital Still Cameras
  • Switch Current Limit 750 mA
  • Drives High Voltage LED strings (38 V)
  • Up to 94% Efficiency
  • Low Quiescent Ground Current 0.6 mA
  • 1 MHz Fixed Frequency Low noise Operation
  • Soft start “in-rush” current limiting
  • Shutdown current less than 1 µA
  • Open LED Overvoltage Protection
  • Automatic Shutdown at 1.9 V (UVLO)
  • Thermal overload protection

Tools and Resources

Product services, tools and other useful resources related to CAT4240

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT4240TD-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

No

5.5

350

10

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.