LED Driver, Constant Current Programmable, with 32 Dimming Levels

Favorite

Overview

The CAT4003B and CAT4004B provide respectively three and four matched low dropout current sources to drive LEDs. The CAT400XB requires no external RSET resistor. The LED current is internally set to 25 mA when the device is first enabled. Each LED channel includes an individual control loop allowing the device to handle a wide range of LED forward voltages while still maintaining tight current matching. The EN/DIM logic input supports the device enable and a digital dimming interface for setting the LED channel current with 32 linear dimming levels. LEDs can be powered directly from a Lithium-ion battery due to the low dropout (75 mV at 20 mA) current sinks. Package options are available in the 4-channel tiny 8-pad UDFN 2 mm x 2 mm with a max height of 0.55 mm, and 3- channel in the 6-lead TSOT-23, TSOP and SC-70.

  • LCD Display Backlight
  • Mobile Phones
  • Digital Still Cameras
  • 3, 4 LED Current Sinks with Tight Matching
  • 32 Dimming Levels
  • Low Dropout Driver 75 mV at 20 mA
  • No Switching Noise
  • Shutdown Current less than 1 µA
  • 25 mA Max LED Current per Channel
  • Dimming via 1-wire EZDimTM Interface
  • Thermal Shutdown Protection

Search

Close Search

Products:

3

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Pricing ($/Unit)

Loading...

CAT4003BTS-T3

Obsolete

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

5.5

75

1

3

Price N/A

More Details

CAT4003BTD-GT3

Obsolete

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

5.5

75

1

3

Price N/A

More Details

CAT4003BSD-GT3

Consult Sales Office

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

5.5

75

1

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :