LED Driver, Charge Pump, 2-Channel

Overview

The CAT3612 is a high-efficiency 1x/1.5x fractional charge pump with programmable current in two LED channels. Each channel delivers accurate regulated current up to 150mA and make CAT3612 ideal for driving one or two flash LEDs.

Low noise operation is achieved by operating at a constant switching frequency of 1MHz which allows the use of small external ceramic capacitors. The 1x/1.5x fractional charge pump supports a wide range of input voltages from 3 V to 5.5 V with efficiency up to 90%, and is ideal for Li-Ion battery powered devices.

The EN/DIM logic input provides a 1-wire EZDim™ interface for dimming control of the LEDs. When enabled, pulsing the EN/DIM reduces the LED current on each negative edge in 31 linear steps from 150 mA down to zero current.

  • Camera Flash
  • Mobile Phones
  • Digital Still Cameras
  • Dual matched regulated LED channels
  • 300 mA output current (150 mA per channel)
  • 1-wire EZDim™ Programmable LED Current
  • 32 accurate dimming levels
  • Power efficiency up to 90%
  • Fractional pump 1x/1.5x
  • Low noise input ripple
  • Fixed High Frequency Operation 1MHz
  • “Zero” Current Shutdown Mode
  • Soft start and current limiting
  • Short circuit protection
  • Thermal shutdown protection

Tools and Resources

Product services, tools and other useful resources related to CAT3612

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT3612HV2-GT2

Loading...

Obsolete

View__CAD

Pb

A

H

P

TDFN-12

1

260

REEL

2000

No

5.5

300

1

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.