LED Driver, Charge Pump, 6-Channel

Overview

The CAT3606 controls up to four LEDs for the main display and two LEDs for the sub-display in cellular phones. The device is capable of operating in either 1x (LDO) mode or 1.5x charge pump mode. All LED pin currents are regulated and tightly matched to achieve uniformity of brightness across the LCD backlight. An external resistor (RSET) sets the nominal output current.

The device can deliver as much as 20 mA per channel during low voltage operation (3 V), and 30 mA per channel during nominal operation (3.3 V). A constant high-frequency switching scheme (1MHz) provides low noise and allows the use of very small value ceramic capacitors.

A 'zero' quiescent current mode can be achieved via the chip enable pin EN. The Main and Sub LEDs each have their own dedicated ON/OFF control pins (ENM, ENS). Dimming can be achieved using either a DC voltage to control the RSET pin current, or by applying a PWM signal on the ENM and ENS pins

  • Color LCD and keypad Backlighting
  • Portable MP3 Players
  • Digital Cameras
  • Mobile Phones
  • Drives up to 4 main LEDs and 2 sub LEDs
  • Separate control for main and sub LEDs
  • Compatible with supply voltage of 3 V to 5.5 V
  • Power efficiency up to 90%
  • Output current up to 30mA per LED
  • High-frequency Operation at 1 MHz
  • 2 modes of operation 1x and 1.5x
  • White LED detect circuitry on all channels
  • Shutdown current less than 1 µA
  • Small ceramic capacitors
  • Soft start and current limiting
  • Short circuit protection

Tools and Resources

Product services, tools and other useful resources related to CAT3606

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT3606HV4-T2

Loading...

Obsolete

View__CAD

Pb

A

H

P

TQFN-16

1

260

REEL

2000

No

5.5

180

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.