White LED Driver, Charge Pump, 2-Channel, with S-Wire Link Control

Overview

The NCP5612 product is a dual output LED driver dedicated to the LCD display backlighting. The built-in DC-DC converter is based on a high efficient charge pump structure with operating mode 1x and 1.5x.It provides a peak 87% efficiency together with a 0.2% LED to LED matching.

  • Portable Back Lighting
  • LCD and Keybaord Simultaneously Drive

  • Mobile Phones

  • Support the Single Wire Serial Link protocol
  • Peak efficiency 90% with 1x and 1.5x mode
  • Programmable dimming ICON Function
  • Built-in Short Circuit Protection
  • Provides 16 steps current control
  • Controlled start-up inrush current
  • Built-in Automatic Open Load Protection
  • Tight 0.2% Matching Tolerance
  • Accurate 1% Output Current Tolerance
  • LCD and Key Board simultaneously drive
  • Built-in Short Circuit Protection

Tools and Resources

Product services, tools and other useful resources related to NCP5612

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NCP5612MUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

LLGA-12

1

260

REEL

3000

N

5.5

60

1

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.