High Efficiency 2 Phase Booster LED Driver for Automotive Front Lighting

Active

Overview

Generation 4+ of our intelligent LED drivers is targeting Front lighting LED driver modules for legacy Domain Architecture as well as the emerging Zonal Architecture for Software Defined Vehicles (SDV) with 10Base-T1S.

NCV78902 - a two-phase booster provides complete solution for automotive front lighting applications when paired with buck LED driver (current source). Designed for high current LEDs in front lighting application like low beam, high beam, turn indicator and more. Two devices can be combined and operate together as a multi-phase booster. This allows to further optimize the filtering effect and allow cost effective dimensioning.

The device enables Current sensing on Shunt Resistor or MOSFETs' RDSon, allows for Stand-alone or Limp home modes, incorporates built-in Programmable Soft-Start and especially brings superior stability and response time even with small output capacitance. The device is designed to operate at frequencies up to 2 MHz to allow for small inductor sizes and at the same time to keep EMC under control.

The NCV78902 can be operated in SEPIC mode - Output voltage can be lower than input voltage (car battery).

Thanks to the SPI programmability, one single hardware configuration can support various application platforms.

  • High Beam
  • Low Beam
  • Turn Indicator
  • DRL
  • Position light
  • Adaptive Driving Beam
  • Pixel Applications
  • Park light
  • Fog and Static Cornering
  • Automotive
  • Single Chip 2 Phase Booster Solution
  • Current Sensing on Shunt Resistors or MOSFETs’ RDSon
  • Stand-alone/Limp Home mode
  • Built-in Programmable Soft-start
  • Superior stability and response time
  • Designed for Small output capacitor
  • Low EMC Emission
  • High operating frequencies to reduce inductor size – up to 2 MHz
  • SEPIC mode supported
  • 4 MHz SPI Interface for Dynamic Control of System Parameters
  • 48V Battery Systems Compliant
  • ASIL B compliant; AEC−Q100 Qualified and PPAP Capable
  • This Device is Pb-Free, Halide Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV78902

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78902DE0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 WB

3

260

REEL

4000

No

Step-Up/Step-Down/SEPIC

3

60

62

NA

400

$1.012

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.