feedback
Rate this webpage
Need
Support?

NCV78763: Dual LED Driver and Power Ballast, for Automotive Front Lighting, 1.6 A, 2nd Generation

Datasheet: Power Ballast and Dual LED Driver for Automotive Front Lighting 2nd Generation
Rev. 8 (730kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV78763 is a single−chip, highly efficient smart power ballast and dual LED driver designed for automotive front lighting applications like high beam, low beam, daytime running light (DRL), turn indicator, fog light, static cornering and so on. The NCV78763 is a best fit for high current LEDs and provides a complete solution to drive two strings up to 60 V, by means of two internal independent buck switch channel outputs, with a minimum of external components. For each individual LED channel, the output current and voltage can be customized according to the application requirements. An on−chip diagnostic feature for automotive front lighting is provided, easing the safety monitoring from the microcontroller. The device integrates a current−mode voltage booster controller, realizing a unique input current filter with a limited BOM. When more than two LED channels are required on one module, then two, three or more NCV78763 devices can be combined, with the possibility for the booster circuits to operate in multiphase−mode. This helps to further optimize the filtering effect of the booster circuit and allows a cost effective dimensioning for mid to high power LED systems. Due to the SPI programmability, one single hardware setup can support multiple system configurations for a flexible platform solution approach.
Features
 
  • Single Chip Boost−Buck Solution
  • Two LED Strings up to 60 V
  • High Current Capability up to 1.6 A DC per Output
  • High Overall System Efficiency
  • Minimum of External Components
  • Active Input Filter with Low Current Ripple from Battery
  • Integrated Switched Mode Buck Current Regulator
  • Integrated Boost Current−mode Controller
  • Programmable Input Current Limitation
  • Average Current Regulation Through the LEDs
  • High Operating Frequencies to Reduce Inductor Sizes
  • Integrated PWM Dimming with Wide Frequency Range
  • Low EMC Emission for LED switching and dimming
  • SPI Interface for Dynamic Control of System Parameters
Applications   End Products
  • Front Lighting High Beam and Low Beam
  • Day time Running Light (DRL)
  • Position or Park light
  • Turn Indicator
  • Fog Light and Static Cornering
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
D-LED-B-GEVK Active
Pb-free
Dual LED Ballast Shield Evaluation Board
NV787630R1DAGEVB Active
Pb-free
Power LED Boost-to-Buck 1.6A60V Evaluation Board
NV78763RLA11GEVK Active
Pb-free
NCV78763 REFERENCE DESIGN LDM A Day Time Running Light (DRL)/ Position Light (PL) and Turn Indicator (TURN) Kit
FutureElectronics (2020-08-19) : 16
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV78763DQ6AR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV78763 SSOP-36 EP 940AB 3 260 Tape and Reel 1500 Contact Sales Office
NCV78763DQ9R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV78763 SSOP-36 EP 940AB 3 260 Tape and Reel 1500 $2.267
NCV78763MW0R2G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV78763 QFN-32 488AM 3 260 Tape and Reel 5000  
NCV78763MW1R2G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV78763 QFN-32 485ED 3 260 Tape and Reel 2500  
NCV78763MW4R2G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV78763 QFN-32 488AM 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 10,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 26,326

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VIN Min (V)
VIN Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCV78763DQ6AR2G  
Pb
A
H
P
 Active   
Step-Up/Step-Down
4
40
68
1600
1900
350
SSOP-36 EP
NCV78763DQ9R2G  
 $2.267 
Pb
A
H
P
 Active   
Step-Up/Step-Down
4
40
68
1600
1900
350
SSOP-36 EP
Case Outlines
940AB    488AM    485J    485ED   
Previously Viewed Products
Clear List

Featured Video
Advanced Automotive Lighting Solutions from ON Semiconductor
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.