Multiphase Booster LED Driver for Automotive Front Lighting

Active

Overview

The NCV78703 is a single−chip and high efficient booster for smart Power ballast and LED Driver designed for automotive front lighting applications like high beam, low beam, DRL (daytime running light), turn indicator, fog light, static cornering, etc. The NCV78703 is in particular designed for high current LEDs and with NCV78723 (dual channel buck)/713 (single channel) provides a complete solution to drive multiple LED strings of up−to 60 V. It includes a current−mode voltage boost controller which also acts as an input filter with a minimum of external components. The available output voltage can be customized. Two devices NCV78703 can be combined and the booster circuits can operate together to function as a multiphase booster (2−phase, 3−phase, 4−phase, 5−phase, 6−phase) in order to further optimize the filtering effect of the booster and lower the total application BOM cost for higher power. Thanks to the SPI programmability, one single hardware configuration can support various application platforms.

Use the NCV78703 Boost Application SystemVision design and simulation environment to verify parametric and functional performance, and gain a better understanding of the features and behavior through live, virtual testing.

  • High Beam
  • Low Beam
  • DRL
  • Position or Park Light
  • Turn Indicator
  • Fog
  • Static Cornering
  • Automotive
  • Single Chip
  • Multiphase Booster
  • High Overall Efficiency
  • Minimum of External Components
  • Active Input Filter with Low Current Ripple from Battery
  • Integrated Boost Controller
  • Programmable Input Current Limitation
  • High Operating Frequencies to Reduce Inductor Sizes
  • PCB Trace for Current Sense Shunt Resistor is Possible
  • Low EMC Emission
  • SPI Interface for Dynamic Control of System Parameters
  • Fail Save Operating (FSO) Mode, Stand−Alone Mode
  • Integrated Failure Diagnostic

Tools and Resources

Product services, tools and other useful resources related to NCV78703

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78703MW0AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

5000

No

Step-Up

5

30

64.8

-

350

$2.0198

More Details

NCV78703MW0R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

5000

No

Step-Up

5

30

64.8

-

350

Price N/A

More Details

NCV78703MW1AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

2500

No

Step-Up

5

30

64.8

-

350

$2.0198

More Details

NCV78703MW1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

2500

No

Step-Up

5

30

64.8

-

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.