feedback
Rate this webpage
Need
Support?

NCP5007: LED Driver, Boost, Compact Backlight

Datasheet: Compact Backlight LED Boost Driver
Rev. 5 (148kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP5007 is high efficiency boost converter operating in current control loop, based on a PFM mode, to drive White LEDs. The current mode regulation allows a uniform brightness of the LEDs. The chip has been optimized for small ceramic capacitors and is capable of supplying up to 1.0 W output power.
Features
 
  • Inductor Based Converter brings High Efficiency
  • Constant Output Current Regulation
  • 2.7 to 5.5 V Input Voltage Range
  • Vout to 22 V Output Compliance Allows up to 5 LEDs Drive in Series which Provides Automatic LED Current Matching
  • Built-in Over Voltage Protection
  • 0.3 µA Standby Quiescent Current
  • Includes Dimming Function (PWM)
  • Enable Function Driven Directly from Low Battery Voltage Source
  • Thermal Shutdown Protection
  • All Pins are Fully ESD Protected
  • Low EMI Radiation
Applications
  • LED Display Back Light Control
  • High Efficiency Step up Converter
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP5007EVB Active
NCP5007 Compact White LED Driver Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP5007SNT1G Active
Pb-free
Halide free
NCP5007 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.4
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VIN Min (V)
VIN Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCP5007SNT1G  
 $0.4 
Pb
H
 Active   
Step-Up
2.7
20
22
50
1200
TSOP-5 / SOT-23-5
Case Outlines
483   
Packages
NCP5007: LED Driver, Boost, Compact Backlight
NCP5007: LED Driver, Boost, Compact Backlight
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.