feedback
Rate this webpage
Need
Support?

LV52205MU: LED Boost Driver with PWM Dimming

Datasheet: LED Boost Driver with PWM Dimming
Rev. 1 (992kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV52205MU is a high voltage boost driver for LED drive. LED current is set by the external resistor R1 and LED dimming can be done by changing FB voltage with PWM control.
Features   Benefits
     
  • Operating Voltage from 2.7V to 5.5V
 
  • Wide operating input voltage range for hand held equipment
  • Integrated 42V MOSFET
 
  • White LED can do series connection till 10 pcs
  • PWM dimming for Brightness Control
 
  • The brightness adjustment can do linear control
  • 600kHz Switching Frequency
 
  • Small inductor is available
Applications
  • LED Display Backlight Control
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV52205MUGEVB Consult Sales Office
Pb-free
LED Boost Driver with PWM Dimming Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV52205MUTBG Consult Sales Office
Pb-free
Halide free
LV52205MU UDFN-6 517AB 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
517AB   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.