feedback
Rate this webpage
Need
Support?

LV52204MT: LED Boost Driver with PWM and 1-Wire Dimming

Datasheet: LED Boost Driver with PWM and 1-Wire Dimming
Rev. 3 (554kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LV52204MT is a high voltage boost driver for LED drive. LED current is set by the external resistor R1 and LED dimming can be done by changing FB voltage with PWM or 1-Wire.
Features   Benefits
     
  • Operating Voltage from 2.7V to 5.5V
 
  • Wide operating input voltage range for hand held equipment
  • Integrated 40V MOSFET
 
  • White LED can do series connection till 10 pcs.
  • 1-Wire 32 level digital and PWM dimming
 
  • The LED's current can do 32 phases adjustment
  • 600kHz Switching Frequency
 
  • Small inductor is available
Applications
  • LED Display Backlight Control
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-4LED-SOL-EVAL-EVK Active
Pb-free
Strata Enabled LED Evaluation Board with Buck, Boost, PWM and Linear Solutions
Avnet (2020-08-19) : 2
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV52204MTTBG Lifetime
Pb-free
Halide free
LV52204MT WDFN-6 511BR 1 260 Tape and Reel 3000 $0.2164
Market Leadtime (weeks) : Contact Factory
Case Outlines
511BR   
Previously Viewed Products
Clear List

Featured Video
Multi-solution LED board with GUI Control | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.