feedback
Rate this webpage
Need
Support?

CAV4201: LED Driver, Buck Converter, 350 mA

Datasheet: LED Driver, 350 mA, Step-Down Converter
Rev. 1 (173.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The CAV4201 is a high efficiency step-down converter optimized to drive high current LEDs. A patented switching control algorithm allows highly efficient and accurate LED current regulation. A single RSET resistor sets the full scale LED string current up to 350 mA from supplies as high as 36 V. The switching architecture of the CAV4201 results in extremely low internal power dissipation allowing the device to be housed in a tiny package without the need for dedicated heat sinking. The device is compatible with switching frequencies of up to 1 MHz, making it ideal for applications requiring small footprint and low value external inductors. Analog dimming and LED shutdown control is provided via a single input pin, CTRL. Additional features include overload current protection and thermal shutdown.
Features   Benefits
     
  • Power Efficiency up to 94%
 
  • Smaller, more efficient alternative to linear regulators for driving high-brightness LEDs in step-down applications.
  • LED Drive Current up to 350 mA
   
  • Compatible with 12 V and 24 V Standard Systems
   
  • Handles Transients up to 40 V
   
  • Single Pin Control and Dimming Function
   
  • Drives LED Strings of up to 32 V
   
  • Open and Short LED Protection
   
  • Parallel Configuration for Higher Output Current
   
  • CAV Prefix for Automotive and Other Applications requiring Site and Change Control
   
Applications   End Products
  • 12 V and 24 V Lighting Systems
  • High Brightness 350 mA LEDs
 
  • Automobiles and Aircraft
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-4LED-SOL-EVAL-EVK Active
Pb-free
Strata Enabled LED Evaluation Board with Buck, Boost, PWM and Linear Solutions
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Case Outlines
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
CAV4201TD-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV4201 TSOT-23-5 419AE 1 260 Tape and Reel 3000 $0.7162
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VIN Min (V)
VIN Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
CAV4201TD-GT3  
 $0.7162 
Pb
A
H
P
 Active   
Step-Down
7
36
32
350
1000
TSOT-23-5
Case Outlines
419AE   
Packages
CAV4201: LED Driver, Buck Converter, 350 mA
CAV4201: LED Driver, Buck Converter, 350 mA
Previously Viewed Products
Clear List

Featured Video
Multi-solution LED board with GUI Control | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.