LED Driver, 350 mA, Step-Down Converter

Favorite

Overview

The CAT4201 is a high efficiency step-down converter optimized to drive high current LEDs. A patented switching control algorithm allows highly efficient and accurate LED current regulation. A single RSET resistor sets the full scale LED string current up to 350 mA from supplies as high as 36 V.

The switching architecture of the CAT4201 results in extremely low internal power dissipation allowing the device to be housed in a tiny package without the need for dedicated heat sinking. The device is compatible with switching frequencies of up to 1 MHz, making it ideal for applications requiring small footprint and low value external inductors.

Analog dimming and LED shutdown control is provided via a single input pin, CTRL. Additional features include overload current protection and thermal shutdown.

  • 12 V and 24 V Lighting Systems
  • High Brightness 350 mA LEDs
  • Automobiles and Aircraft
  • General Lighting
  • LED Drive Current up to 350 mA
  • Compatible with 12 V and 24 V Standard Systems
  • Handles transients up to 40 V
  • Single Pin Control and Dimming function
  • Power Efficiency up to 94%
  • Drives LED Strings of up to 32 V
  • Open and Short LED Protection
  • Parallel Configuration for Higher Output Current

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Pricing ($/Unit)

Loading...

CAT4201TD-GT3

Active

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

Y

Step-Down

7

36

32

350

1000

$0.7014

More Details

CAT4201V-GT3

Obsolete

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Step-Down

7

36

32

350

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :