White LED Driver, 4-Channel, Regulated Charge Pump

Favorite

Overview

The CAT3604A is a charge pump operating in either 1x (LDO) mode or 1.5x fractional mode regulating current through each of the 4 LED pins. Operation at a fixed high frequency of 1 MHz typical allows the use of very small value ceramic capacitors.

The CAT3604A drives white light-emitting diodes (LEDs) connected in parallel and provides tightly matched regulated current to achieve uniformity of brightness in LCD backlighting applications. An external resistor RSET controls the output current level. LED currents of up to 30 mA are supported over a range of input supply voltages from 3 V to 5.5 V, making the device ideal for battery-powered applications.

LED dimming can be accomplished by several methods including using a DC voltage to set the RSET pin current, applying a PWM signal on the Control signals, or adding a switched resistor in parallel with RSET. The Enable input pin allows the device to be placed in power-down mode with ''zero'' quiescent current.

The CAT3604A features short circuit and overcurrent limiting protection. The device is available in a 16-pad TQFN package with a max height of 0.8 mm.

  • Color LCD and Keypad Backlighting
  • Mobile Phones
  • Digital Cameras
  • Portable MP3 Players
  • Drives Individually up to 4 LEDs
  • Output Current up to 30 mA per LED
  • Compatible with Supply Voltage of 3 V to 5.5 V
  • Power Efficiency up to 93%
  • 2 Modes of Operation 1x and 1.5x
  • LED On/Off by Control Lines
  • High-frequency Operation at 1 MHz
  • Low Value Ceramic Capacitors
  • 604 Compatible Pinout
  • Soft Start and Current Limiting

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Pricing ($/Unit)

Loading...

CAT3604AHV4-T2

Active

Pb

A

H

P

TQFN-16

1

260

REEL

2000

Y

Charge Pump

3

5.5

6

30

1000

$1.3

More Details

Show More

1-25 of 25

Products per page

Jump to :