LED Driver, Buck-Boost Converter, Fixed Frequency, PWM

Last Shipments

Overview

The NCP5030 is a fixed frequency PWM buck-boost converter optimized for constant current applications such as driving high-powered white LED. The buck-boost is implemented in an H-bridge topology and has an adaptive architecture where it operates in one of three modes: boost, buck-boost, or buck depending on the input and output voltage condition. This device has been designed with high-efficiency for use in portable applications and is capable of driving in DC up to 900 mA into a high power LED for flashlight / torch applications. To protect the device cycle-by-cycle current limiting and a thermal shutdown circuit have been incorporated as well as output over-voltage protection. The 700 kHz switching frequency allows the use of a low value 4.7 µH and ceramic capacitors.

  • LED Drive from Alkaline Batteries

  • Flash Lights

  • Efficiency: 87% at 500 mA and 3.3 V VIN
  • Internal Synchronous Rectifier, No Schottky Diodes
  • Adjustable Switching Limit Current to Optimize inductor size
  • 0.3 µA Shut-down Control with True-Cut off
  • Input Voltage Range from 2.7 V to 5.5 V
  • 200 mV Feedback Voltage
  • Output Over-voltage and Thermal Shut Down Protection

Tools and Resources

Product services, tools and other useful resources related to NCP5030

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCP5030MTTXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

N

Step-Up/Step-Down

2.7

5.5

5.5

1200

700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.