LED Driver with Power Factor Correction, Primary-Side-Regulated

Active

Overview

The NCL37733 is a compact driver for power−factor corrected flyback and non−isolated buck−boost and SEPIC converters. The controller operates in a quasi−resonant mode to provide optimal efficiency, and embeds a proprietary control method which allows theLED current to be tightly regulated from the primary side, thus eliminating the need for a secondary−side feedback circuitry and for an optocoupler.

  • Integrated LED Drive Electronics
  • LED Lighting
  • Constant Current Control with Primary Side Feedback
  • Precise Current Regulation Accuracy
  • Power Factor Correction with low harmonic distortion
  • Line Feedforward for Enhanced Regulation Accuracy
  • Wide Vcc operating range
  • Latched and Auto-recoverable versions
  • Secondary Diode Short Protection
  • Open and Shorted LED Protection
  • Wide Temperature range of -40 to 125 °C
  • Housing in TSOP-6 package

Tools and Resources

Product services, tools and other useful resources related to NCL37733

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL37733BSNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

3

260

REEL

3000

No

Step-Up/Step-Down/SEPIC

8.2

25.5

14

100

Variable

$0.2008

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.