Smart-Dimmable CC/CV PSR Controller

Active

Overview

  The NCL30486B is a high PF Single stage Constant Current and Constant Voltage PSR PWM controller for Flyback/ Buck-Boost/ Sepic/ Boost. This controller operates in a QR mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This device is providing very deep analog dimming output current with two dedicated dimming control input pin – ADIM and PDIM.

  • Analog/PWM Dimmable LED Driver
  • LED Driver
  • Integrated 700 V HV Startup
  • Precise current regulation accuracy (<±2% typical)
  • Precise voltage regulation accuracy (<±1% typical)
  • PF(>0.95)/THD(<10%)
  • Quasi-resonant control
  • Standby Mode
  • Optional PSR/SSR mode
  • ADIM: Analog output current with DC signal, PWM output current with PWM signa
  • PDIM: Analog output current with PWM signal
  • DIM CV Mode
  • Optional Min. Dim. Clamping(0/1/5/8%)
  • Protections - BO/ Line OVP/ VCC OVP - LED Open/ short protection - Winding / Diode short protection - TSD

Tools and Resources

Product services, tools and other useful resources related to NCL30486B

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

PO Max (W)

fSW Typ (kHz)

Reference Price

NCL30486B1DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

Yes

Flyback

10.7

25

14

~NA~

-

Variable

$0.6567

More Details

NCL30486B2DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

No

Flyback

10.7

25

14

~NA~

-

Variable

$0.6567

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.