feedback
Rate this webpage
Need
Support?

NCL30388: Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Datasheet: Power Factor Corrected LED Driver Featuring Primary Side CC / CV Control
Rev. 3 (292kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCL30388 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design.
Features   Benefits
     
  • Integrated HV start up current source
 
  • Fast startup, Low standby power & Wide output operation range
  • Digital PSR CC loop control
 
  • Constant Brightness Regulation - <±2%
  • Digital PSR CV loop control
 
  • Good start up performance at cold temperature condition
  • Digital PFC loop algorithm
 
  • Over 0.9 PF at half load 230 Vac and Under 10% THD at half load universal input
  • Valley Lock out and Frequency Foldback
 
  • High efficiency at wide input and output range
  • Secondary Diode and Output Short Protection
 
  • Avoids overheating in fault condition
  • Open and Shorted LED Protection
 
  • Robust fault handling of common LED system faults
  • VCC Undervoltage and overvoltage protection
 
  • Robust fault handling
Applications   End Products
  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
 
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL30388LED1GEVB Active
Pb-free
NCL30388 Demo board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCL30388A1DR2G Active
Pb-free
Halide free
NCL30388, DSS On, 1.5 µs ZCD Blanking SOIC-7 751U 1 260 Tape and Reel 2500 $0.3851
NCL30388B1DR2G Active
Pb-free
Halide free
NCL30388, DSS Off, 1.0 µs ZCD Blanking SOIC-7 751U 1 260 Tape and Reel 2500 $0.3733
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30388A1DR2G  
 $0.3851 
Pb
H
 Active   
Step-Up/Step-Down/SEPIC
9.77
25
14
+300/-500
Variable
SOIC-7
NCL30388B1DR2G  
 $0.3733 
Pb
H
 Active   
Step-Up/Step-Down/SEPIC
9.77
25
14
+300/-500
variable
SOIC-7
Case Outlines
751U   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.