feedback
Rate this webpage
Need
Support?

NCL30386: Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Datasheet: Dimmable Power Factor Corrected LED Driver Featuring Primary Side CC / CV Control
Rev. 3 (232kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCL30386 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and digital dimming with two dedicated dimming inputs control ideal for Smart LED Lighting applications.
Features   Benefits
     
  • Integrated HV start up current source
 
  • Fast startup, Low standby power & Wide output operation range
  • Digital PSR CC loop control
 
  • Constant Brightness Regulation - <±2%
  • Digital PSR CV loop control
 
  • Good start up performance at cold temperature condition
  • Digital PFC loop algorithm
 
  • Over 0.9 PF at half load 230 Vac and Under 10% THD at half load universal input
  • Valley Lock out and Frequency Foldback
 
  • High efficiency at wide input and output range
  • Analog/PWM Dimming input signal treatment for analog output
 
  • Precise dimming CC tolerance, Wide operation range and no audible noise
  • Optional Dimming Curve
 
  • Linear dimming curve (L) and Qdratic dimming curve (S)
  • Secondary Diode and Output Short Protection
 
  • Avoids overheating in fault condition
  • Open and Shorted LED Protection
 
  • Robust fault handling of common LED system faults
  • VCC Undervoltage and overvoltage protection
 
  • Robust fault handling
Applications   End Products
  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
 
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL30386LED1GEVB Active
Pb-free
NCL30386 Demo board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCL30386A1DR2G Active
Pb-free
Halide free
NCL30386, 1.5 µs ZCD Blanking, 0.5% Dimming clamp SOIC-9 NB 751BP 1 260 Tape and Reel 2500 $0.4533
NCL30386A2DR2G Active
Pb-free
Halide free
NCL30386, 1.5 µs ZCD Blanking, Line range detection - enable SOIC-9 NB 751BP 1 260 Tape and Reel 2500 $0.4533
NCL30386B1DR2G Active
Pb-free
Halide free
NCL30386, 1 µs ZCD Blanking, No Dimming Clamp SOIC-9 NB 751BP 1 260 Tape and Reel 2500 $0.4533
NCL30386B2DR2G Active
Pb-free
Halide free
NCL30386, 1 µs ZCD Blanking, Square Dimming curve SOIC-9 NB 751BP 1 260 Tape and Reel 2500 $0.4533
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 2,500
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30386A1DR2G  
 $0.4533 
Pb
H
 Active   
Step-Up/Step-Down/SEPIC
9.7
25
14
+300/-500
Variable
SOIC-9 NB
NCL30386A2DR2G  
 $0.4533 
Pb
H
 Active   
SOIC-9 NB
NCL30386B1DR2G  
 $0.4533 
Pb
H
 Active   
Step-Up/Step-Down/SEPIC
9.7
25
14
+300/-500
Variable
SOIC-9 NB
NCL30386B2DR2G  
 $0.4533 
Pb
H
 Active   
SOIC-9 NB
Case Outlines
751BP   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.