NCL30386: Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback
|
|
»View Material Composition
» Product Change Notification |
The NCL30386 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler.
The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and digital dimming with two dedicated dimming inputs control ideal for Smart LED Lighting applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (2) | Package Drawings (1) |
Application Notes (2) | Evaluation Board Documents (4) |
Data Sheets (1) | Simplis Models (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCL30386LED1GEVB | Active |
|
NCL30386 Demo board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCL30386A1DR2G | Active |
|
NCL30386, 1.5 µs ZCD Blanking, 0.5% Dimming clamp | SOIC-9 NB | 751BP | 1 | 260 | Tape and Reel | 2500 | $0.4533 | ||||||||
NCL30386A2DR2G | Active |
|
NCL30386, 1.5 µs ZCD Blanking, Line range detection - enable | SOIC-9 NB | 751BP | 1 | 260 | Tape and Reel | 2500 | $0.4533
|
||||||||
NCL30386B1DR2G | Active |
|
NCL30386, 1 µs ZCD Blanking, No Dimming Clamp | SOIC-9 NB | 751BP | 1 | 260 | Tape and Reel | 2500 | $0.4533
|
||||||||
NCL30386B2DR2G | Active |
|
NCL30386, 1 µs ZCD Blanking, Square Dimming curve | SOIC-9 NB | 751BP | 1 | 260 | Tape and Reel | 2500 | $0.4533
|
Market Leadtime (weeks) | : | 13 to 16 |
ON Semiconductor (2020-09-02 00:00) | : | 2,500 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 8 to 12 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30386A1DR2G
$0.4533
Pb
A
H
P
Active
Step-Up/Step-Down/SEPIC
9.7
25
14
+300/-500
Variable
SOIC-9 NB
NCL30386A2DR2G
$0.4533
Pb
A
H
P
Active
SOIC-9 NB
NCL30386B1DR2G
$0.4533
Pb
A
H
P
Active
Step-Up/Step-Down/SEPIC
9.7
25
14
+300/-500
Variable
SOIC-9 NB
Case Outlines
751BP
Support |