feedback
Rate this webpage
Need
Support?

NCL30188: Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting

Datasheet: Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with Thermal Foldback
Rev. 0 (375kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCL30188 is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.
Features   Benefits
     
  • Constant Current Control with Primary Side Feedback
 
  • No Optocoupler or secondary control circuitry required
  • Precise Current Regulation Accuracy
 
  • No need for binning of LEDs or production trimming for accuracy
  • Power Factor Correction with low harmonic distortion
 
  • Exceeds industry requirements for lighting
  • Line Feedforward for Enhanced Regulation Accuracy
 
  • Supports universal mains applications
  • Wide Vcc operating range
 
  • Simplifies support for range of LED forward voltages
  • User Programmable Thermal Foldback
 
  • Protects LED Driver from overheating in severe situations
  • Latched and Auto-recoverable versions
 
  • Flexiblity for fault handling
  • Secondary Diode Short Protection
 
  • Avoids overheating in fault condition
  • VCC Undervoltage and overvoltage protection
 
  • Robust fault handling
  • Open and Shorted LED Protection
 
  • Robust fault handling of common LED system faults
Applications   End Products
  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
 
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL30188FLYGEVB Active
Pb-free
Power Factor Corrected Quasi-Resonant Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCL30188ADR2G Active
Pb-free
Halide free
NCL30188, latching protection High Resolution Application SOIC-8 751-07 3 260 Tape and Reel 2500 $0.2933
NCL30188BDR2G Active
Pb-free
Halide free
NCL30188, auto-recovery protection high resolution application SOIC-8 751-07 3 260 Tape and Reel 2500 $0.2933
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30188ADR2G  
 $0.2933 
Pb
H
 Active   
Step-Up/Step-Down
9.4
26
200
3000
Up to 150
SOIC-8
NCL30188BDR2G  
 $0.2933 
Pb
H
 Active   
Step-Up/Step-Down
9.4
26
200
3000
Up to 150
SOIC-8
Case Outlines
751-07   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.