NCL30086BH: Analog/Digital Dimmable Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting
The NCL30086BH is a controller targeting isolated and
non−isolated “smart−dimmable” constant−current LED drivers.
Designed to support flyback, buck−boost, and SEPIC topologies, its
proprietary current−control algorithm provides near−unity power
factor and tightly regulates a constant LED current from the primary
side, thus eliminating the need for a secondary−side feedback circuitry
or an optocoupler.
Housed in the SOIC10 which has the same body size as a standard
SOIC8, the NCL30086BH is specifically intended for very compact
space−efficient designs. The device is highly integrated with a
minimum number of external components. A robust suite of safety
protections is built in to simplify the design. To ensure reliable
operation at elevated temperatures, a user configurable current
foldback circuit is also provided. In addition, it supports analog and
PWM dimming with a dedicated dimming input intended to control
the average LED current.
Pin−to−pin compatible to the NCL30086, the NCL30086BH
provides the same benefits with in addition, an increased resolution of
the digital current−control algorithm for a 75% reduction in the LED
current quantization ripple.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCL30086BHDR2G | Active |
|
NCL30086BH | SOIC-10 NB | 751BQ | 1 | 260 | Tape and Reel | 2500 | $0.48 |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 7,500 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30086BHDR2G
$0.48
Pb
A
H
P
Active
Step-Up/Step-Down/SEPIC
9.4
26
200
3000
Up to 150
SOIC-10 NB
Case Outlines
751BQ
Support |