feedback
Rate this webpage
Need
Support?

NCL30060: High Power Factor Offline Single Stage LED Driver, with High Voltage Startup

Datasheet: High PF Offline Single Stage LED Driver with High Voltage Startup
Rev. 8 (727kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCL30060 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.
Features   Benefits
     
  • High Voltage Startup
 
  • Simplifies Biasing and Reduces External Components
  • Constant ON Time Power Factor Correction
 
  • High Power Factor and Low THD
  • Frequency Dithering
 
  • Reduced EMI Generation
  • Cycle-by-cycle current limit
 
  • System Fault Protection
  • Output Winding Short Circuit Protection
 
  • Eases Safety Testing
  • Direct Opto-coupler Feedback Connection
 
  • Reduces external components
  • Integrated 12 V Gate Clamp
 
  • Improves Efficiency
  • 250 mA Source/400 mA Sink Capablity
 
  • Robust MOSFET Drive
  • Input Brownout Protection
 
  • Improves fault handling
  • Maximum On Time Protection
 
  • Improves fault handling
  • Resistor Based On Time Programming
 
  • Lower BOM Cost and better accuracy
  • SOIC-7 (1 lead removed)
 
  • Eases safety testing with improved creepage/clearance distance on HV pin
Applications   End Products
  • Offline LED Drivers
  • Electronic Control Gear for Lighting
  • LED Engine Electronics
 
  • LED General Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL30060LED1GEVB Active
Pb-free
90-305 Vac Input, Isolated 700 mA 25 W LED Driver Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCL30060B2DR2G Active
Pb-free
Halide free
NCL30060, for Constant Voltage Applications, auto-recoverable fault handling SOIC-7 751U 1 260 Tape and Reel 2500 $0.44
NCL30060B3DR2G Active
Pb-free
Halide free
NCL30060, Disabled Brown out for low voltage input, auto-recoverable fault handling SOIC-7 751U 1 260 Tape and Reel 2500 $0.44
NCL30060B4DR2G Active
Pb-free
Halide free
NCL30060, Without On Time Modulation SOIC-7 751U 1 260 Tape and Reel 2500 $0.44
NCL30060BDR2G Active
Pb-free
Halide free
NCL30060, with auto recoverable Fault Handling SOIC-7 751U 1 260 Tape and Reel 2500 $0.44
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 7,500
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30060B2DR2G  
 $0.44 
Pb
H
 Active   
Flyback
30
700
240
3000
Variable
SOIC-7
NCL30060B3DR2G  
 $0.44 
Pb
H
 Active   
Flyback
30
700
240
3000
Variable
SOIC-7
NCL30060B4DR2G  
 $0.44 
Pb
H
 Active   
Flyback
30
700
240
3000
Variable
SOIC-7
NCL30060BDR2G  
 $0.44 
Pb
H
 Active   
Flyback
30
700
240
3000
Variable
SOIC-7
Case Outlines
751U   
Previously Viewed Products
Clear List

Featured Video
Isolated 700 mA 25 W LED Driver - NCL30060LED1GEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.