feedback
Rate this webpage
Need
Support?

NCL30059: LED Driver, High-Voltage Half-Bridge Controller

Datasheet: High-Voltage Half-Bridge Controller for LED Lighting Applications
Rev. 0 (233kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCL30059B is a self−oscillating high voltage MOSFET driver primarily tailored for LED driver applications using half−bridge topology. LLC and LCC configurations are supported with optimized wide range control offered by the latter for Constant Current (CC) applications. Due to its proprietary 600 V technology, the driver is useful for bulk voltages utilized in 277 VAC lighting applications.
Features   Benefits
     
  • Wide operating frequency range from 25 kHz to 250 kHz
 
  • Wide Input and output driving range
  • Minimum frequency adjust accuracy 3 %
 
  • Keeps the converter in the right region & simplifies design
  • 100 ms PFC delay timer
 
  • Allows PFC bulk voltage to stabilize before device operation
  • Adjustable Brown-out
 
  • Simple PFC association, design flexibility
  • Dead Time − 0.6 µs
 
  • Prevents shoot-through currents and allows body diode to discharge
  • Internal 600 V Half bridge gate driver
 
  • High Input voltage operating capability - 277/ 305 VAC
  • PSR current regulation ± 2%
 
  • Uniform luminous intensity with low eBOM
Applications   End Products
  • LED Electronic Control Gear
  • LED Driver Power Supplies
  • Power Supplies for LED Signage
  • AC-DC Low Ripple LED Drivers
 
  • LED Luminaires
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SEC-6D6KW-OBC-TTP-GEVB Active
Pb-free
A 6.6kW OBC evaluation board using Totem pole topology
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCL30059BDR2G Active
Pb-free
Halide free
NCL30059, 610 ns Dead-Time SOIC-8 751-07 1 260 Tape and Reel 2500 $0.44
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
VI Min (V)
VI Max (V)
VO Max (V)
IO Max (mA)
fSW Typ (kHz)
Package Type
NCL30059BDR2G  
 $0.44 
Pb
H
 Active   
Half-Bridge
12 VDC
580 VDC
16 V Mupper/lower
1 A/ 0.5 A - ISink/Source
245
SOIC-8
Case Outlines
751-07   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.